Publish your products
SLIDING DOOR SL4
SLIDING DOOR SL4
SLIDING DOOR SL4

    SLIDING DOOR SL4

    SL4 is a reference for energy efficiency. The brushless motor in direct drive increases the lifespan of the complete automation and provides a good level of silence. SL4 is available in two versions: ADVANCED and EMERGENCY redundant.

    HIGH PERFORMANCE
    Equipped with a brushless motor in direct drive, it can be installed in all the environments thanks to its compact design and the optimization of its components.

    EASY MAINTENANCE
    The configuration without motor-gear makes SL4 extremely reliable and with high performances, minimizing the need of maintenance. The brushless motor is covered by a 5-year warranty and the automation is tested for 5 million cycles.

    A POWERFUL CONTROL
    The control includes as standard a wide range of native functions, an integrated display, configurable terminals, a USB port and a the remote control interface.

    Specification
    • Versions: Advanced / Emergency Dimensions (mm): 125 x 156 [H x D] Max Length (mm): 6600 [L] Max load (kg): 100 (1 leaf) / 90 (2 leaves) Max speed (m/s): 0.8 (1 leaf) / 1.6 (2 leaves) Service class: continuous operation Power supply (V): 100 - 240 (50/60 Hz) Rated power (W): 70 Stand-by (W): 10 Rated load (N): 150 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A max) Firmware update mode: USB standard / Micro SD
    Technical specification
    • Unique ref.SL4
    • Product familyAutomations
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2024-09-06
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Door Openers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit