Combilume Direct/IndirectCombilume Direct/Indirect
View previous images
View next images
Fagerhult

Combilume Direct/Indirect

Description:

A suspended workplace luminaire with side-emitting LEDs that produce direct/indirect light.

Luminaire body of extruded aluminium in white (RAL 9016) or alu-grey (RAL 9006) textured enamel.


Key Features:
Lumen: 4200lm, 4300lm, 4500lm, 4600lm, 4700lm, 5500lm, 5600lm, 6000lm, 6200lm
Colour temperature: 4000K, 3000K
Light distribution: Direct/indirect
Voltage: 220-240V
CRI: 80, 90
IP: 20
IK:
Standard Colours: White, Alu grey
Available Light control: DALI/Phase-pulse, Phase-pulse, Organic Response, e-Sense Active

Specification
  • Specification

    Dimension: 33, 382, 832 | 33, 382, 1219
    Weight: 4 kg, 7 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt:
    Turn:


    Connection:

    Installation
    Wire suspended via friction locks secured to the luminaire. Wire suspension ordered separately, see Accessories.

    Louvre
    Delta – microprism louvre in acrylic (PMMA) with good optical characteristics.

    Optics

Technical specification
  • Unique ref.Combilume_Direct-Indirect
  • TypeObject (single object)
  • Date of publishing2022-09-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendants