Discovery EvoDiscovery EvoDiscovery EvoDiscovery EvoDiscovery EvoDiscovery EvoDiscovery Evo
View previous images
View next images
Fagerhult

Discovery Evo

Description:

An effective all-round luminaire with IP 44 that satisfies needs in more demanding environments. An elegant design and a space-creating lighting pattern for stairwells, corridors, kitchens, bathrooms and cellars.

Luminaire body of polycarbonate and diffuser of opal polycarbonate.


Key Features:
Lumen: 1200lm, 1900lm, 2000lm, 2600lm, 2700lm
Colour temperature: 3000K, 4000K
Light distribution: Direct
Voltage: 220-240V
CRI: 80
IP: 20, 44
IK: 07
Standard Colours: White
Available Light control: DALI/Phase-pulse, e-Sense BrightSwitch on/off, e-Sense Detect on/off, e-Sense Detect DALI absence, e-Sense Move

Specification
  • Specification

    Dimension: 359, 94,
    Weight: 1.6 kg, 2 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt:
    Turn:


    Connection:

    Installation
    Four securing holes. For recess or surface mounting on ceilings or walls. Brackets for recessed installation ordered separately, please see accessories. There are holes for a surface mounted installation socket.
    The luminaire must not be covered with insulation. For further details please refer to the assembly instructions.


    Louvre


    Optics

Technical specification
  • Unique ref.Discovery_Evo
  • TypeObject (single object)
  • Date of publishing2022-09-22
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted