Multilume Slim Pendant

Description:

A pendant luminaire with direct light. Available with Opal or Delta louvres.

Luminaire body of white enamelled sheet steel (RAL 9016). Louvre frame of white enamelled steel (RAL 9016) structure.


Key Features:
Lumen: 2900lm, 3000lm, 3050lm, 3150lm, 4100lm, 4200lm, 4300lm, 4400lm
Colour temperature: 3000K, 4000K
Light distribution: Direct
Voltage: 220-240V
CRI: 80
IP: 20
IK:
Standard Colours: White
Available Light control: DALI/Phase-pulse

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
ClassificationView more product details