Suspended luminaire with indirect light. Single or continuous installation.
Luminaire body enameled in white (RAL 9016) or natural anodised, extruded aluminium finish.
Key Features
Lumen: 2750lm, 2900lm, 5500lm & 5800lm
Colour temperature: 3000K & 4000K
Light distubution: Indirect
Voltage: 230V
CRI: 80
IP: 20
Standard Colours: Anodised & White
Availible Light control: DALI
For IES file's visit www.Fagerhult.com
Region availability
Asia | South America | Oceania | Europe | North America | Africa |
---|---|---|---|---|---|
United Arab Emirates | Argentina | American Samoa | Austria | Barbados | Burkina Faso |
Afghanistan | Australia | Åland Islands | Greenland | Egypt | |
Armenia | New Zealand | Bosnia and Herzegovina | Guatemala | Eritrea | |
Bahrain | Belgium | United States | Ethiopia | ||
China | Bulgaria | Nigeria | |||
Israel | Switzerland | South Africa | |||
India | Czech Republic | ||||
Japan | Germany | ||||
South Korea | Denmark | ||||
Kuwait | Estonia | ||||
Laos | Spain | ||||
Lebanon | Finland | ||||
Macau | Faroe Islands | ||||
Malaysia | France | ||||
Oman | United Kingdom | ||||
Qatar | Greece | ||||
Saudi Arabia | Croatia | ||||
Singapore | Hungary | ||||
Turkey | Ireland | ||||
Taiwan | Iceland | ||||
Italy | |||||
Lithuania | |||||
Luxembourg | |||||
Latvia | |||||
Malta | |||||
Netherlands | |||||
Norway | |||||
Poland | |||||
Portugal | |||||
Romania | |||||
Russia | |||||
Sweden | |||||
Slovenia | |||||
Slovakia | |||||
Ukraine |