Notor 65 Dynamic DeltaNotor 65 Dynamic DeltaNotor 65 Dynamic DeltaNotor 65 Dynamic DeltaNotor 65 Dynamic DeltaNotor 65 Dynamic Delta
View previous images
View next images
Fagerhult

Notor 65 Dynamic Delta

Description:

Born out of research on Double Dynamic Lighting, Notor 65 Dynamic has a clear focus on lighting for humans. With diffuse direct/indirect light combined with directional light from a spotlight mounted in the side, dynamic and natural-like lighting is created. Delta louvre shutters provide high efficiency and optimal light comfort and this, combined with the anti-glare spotlight, makes it possible to manage UGR16 and meet the maximum average luminance requirement at workplaces with monitors 3000cd/m2 at 65-90 degrees. Can be a good luminaire in your next WELL project.

Body lacquered in white (RAL 9016 G40) or black (RAL 9005 G30). Indirect light is covered by an opal film that generates a broad beam and serves as a dust cover. End caps are included in the luminaire.


Key Features:
Lumen: 4400lm, 4600lm, 4700lm, 4900lm
Colour temperature: 3000K, 4000K
Light distribution: Direct/indirect
Voltage: 220-240V
CRI: 90, 80
IP: 20
IK:
Standard Colours: White, Black
Available Light control: DALI/Phase-pulse, Organic Response, DALI, Phase-pulse

Specification
  • Specification

    Dimension: 190, 65, 1346 | 190, 65, 1435 | 190, 65, 1380
    Weight: 4.5 kg
    SDCM: 3
    LED driver, h/max failure: 100000/10
    Tilt: 90
    Turn: 360


    Connection:

    Installation
    Single installation in wire suspension. For wire suspension installation, wire brackets are required for flexible c/c; ordered separately, see accessories.

    Louvre
    Delta – micro-prism louvre shutters in acrylic (PMMA).

    Optics

Technical specification
  • Unique ref.Notor_65_Dynamic_Delta
  • TypeObject (single object)
  • Date of publishing2022-09-21
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendants