Publish your products
Rondo G3 post top
Rondo G3 post top
Rondo G3 post top
Rondo G3 post top
    Fagerhult

    Rondo G3 post top

    Description:

    A single or dual-configuration lamp post, symmetrical or asymmetric light distribution. An effective, minimalist solution for retail sites, schoolyards and parks. CLO as standard for stable luminous flux over the working life of the luminaire. Zhaga connection as option.

    Body of extruded aluminium. Driver pre-connected to the terminal block.


    Key Features:
    Lumen: 4000lm, 8000lm
    Colour temperature: 3000K
    Light distribution: Asymmetrical, Symmetrical
    Voltage: 220-240V
    CRI: 80
    IP: 65
    IK: 10
    Standard Colours: Grey
    Available Light control: DALI

    Specification
    • Specification

      Dimension: 291, 184, 357 | 291, 184, 714
      Weight: 6.124 kg, 11.748 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Luminaire for assembly on a post, with post top Ø 60 mm.

      Louvre


      Optics

    Technical specification
    • Unique ref.Rondo_G3_Post_Top
    • TypeObject (single object)
    • Date of publishing2026-04-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor