Skywalker

Description:

Suspended office luminaire with direct/indirect light distribution, minimal dimensions and unique design. The Beta Opti Nano louvre provides high efficiency and optimal light comfort without multiple shadows.

Luminaire body in extruded aluminium and end caps in cast metal. Black (RAL 9005) or white (RAL 9016) structure enamel. The top is covered by an active film which generates a broad light pattern and acts as a dust cover.


Key Features:
Lumen: 4800lm, 4900lm, 4950lm, 5550lm, 5600lm
Colour temperature: 3000K, 4000K
Light distribution: 30/70, 40/60
Voltage: 220-240V
CRI: 90
IP: 20
IK:
Standard Colours: White, Black
Available Light control: DALI/Phase-pulse, Phase-pulse, Organic Response, e-Sense Active

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
ClassificationView more product details