StreamerStreamerStreamerStreamerStreamer
View previous images
View next images
Fagerhult

Streamer

Description:

A spotlight for installation on lighting tracks. Compact format, for applications with lower ceiling height.

Luminaire in powder-coated aluminium in white (RAL 9016) and black (RAL 9005) as standard. Front ring in thermoplastic.


Key Features:
Lumen: 2500lm, 2700lm, 2800lm, 2900lm, 3000lm
Colour temperature: 3000 BBBLK, 4000 BBBLK
Light distribution: Extra wide beam, Medium Beam, Narrow Beam
Voltage: 220-240V
CRI: 90
IP: 20
IK:
Standard Colours: Black, White
Available Light control: DALI

Specification
  • Specification

    Dimension: 153, 85, 92 | 150, 85, 260
    Weight: 0.5 kg
    SDCM: 2
    LED driver, h/max failure: 50000/10
    Tilt: 90
    Turn: 360


    Connection:

    Installation
    In Lighting Track Pro (on/off) or Control Track (DALI).

    Louvre
    See Accessories.

    Optics

Technical specification
  • Unique ref.Streamer
  • TypeObject (single object)
  • Date of publishing2022-11-30
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted