Zkye 55 Wall

Description:

A wall-mounted Ø 55 mm spotlight. Deep-recessed optics for optimal light comfort. Wall-mounted for direct connection from the rear, or with externally mounted cable from above.

Standard white (RAL 9016) or black (RAL 9005).


Key Features:
Lumen: 1000lm
Colour temperature: 2700K
Light distribution: Narrow Beam
Voltage: 220-240V
CRI: 90
IP: 20
IK:
Standard Colours: White, Black
Available Light control: DALI/Phase-pulse

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
ClassificationView more product details