Publish your products
AllFive
AllFive
AllFive
AllFive
AllFive
AllFive
    Fagerhult

    AllFive

    Description:

    A universal luminaire, developed for industrial use with IP44 to withstand moisture and mechanical stress. AllFive is just as suitable for garages and culverts as laundry rooms and kitchens.

    Body in white enamelled, corrosion resistant aluzinc (RAL 9016). End-caps of PP (polypropene).


    Key Features:
    Lumen: 2950lm, 4200lm, 4350lm, 4650lm, 4800lm, 5450lm, 5600lm, 6050lm, 6200lm, 7550lm, 7750lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 21, 41, 44
    IK:
    Standard Colours: White
    Available Light control: e-Sense Detect on/off, On/off, Organic Response, DALI/Phase-pulse, e-Sense BrightSwitch on/off

    Specification
    • Specification

      Dimension: 48, 130, 621 | 49, 130, 1145 | 48, 130, 1145 | 48, 130, 1513
      Weight: 1.3 kg, 2.200 kg, 2.300 kg, 2.1 kg, 2 kg, 2.100 kg, 2.2 kg, 2.6 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection: Fixed connection in middle, Through wiring, fixed connection in both ends

      Installation
      Surface mounted, cable wire, wire suspension or on a wall. Installation using the seal supplied with the luminaire provides protection classification IP 44. With wall mounting or installation without seals the luminaire is classified IP 40.

      Louvre
      Clear cover of extruded acrylic plastic with prismatic underside and lined sides. Opal diffuser is available as an accessory.

      Optics

    Technical specification
    • Unique ref.AllFive
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit