Publish your products
Cirrus G2
Cirrus G2
Cirrus G2
Cirrus G2
Cirrus G2
Cirrus G2
Cirrus G2
    Fagerhult

    Cirrus G2

    Description:

    A lamppost that offers Scandinavian contemporary design along with high light comfort from the evenly lit top reflector.

    Post bracket, heat sink and cover of cast aluminium. Cup of impact-resistant UV-stabilized PMMA. Ballast integrated in the luminaire.


    Key Features:
    Lumen: 3000lm
    Colour temperature: 3000K
    Light distribution: Symmetrical
    Voltage: 220-240V
    CRI: 80
    IP: 66
    IK: 9, 7
    Standard Colours: Grey
    Available Light control: Zhaga Up, Citygrid, Zhaga Up/Down

    Specification
    • Specification

      Dimension: 578, 259, | 578, 276,
      Weight: 8.1 kg, 8.2 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Luminaire for installation on posts with post top Ø 60 mm.

      Louvre


      Optics

    Technical specification
    • Unique ref.Cirrus_G2
    • TypeObject (single object)
    • Date of publishing2026-01-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit