Publish your products
Dwide Recessed
Dwide Recessed
Dwide Recessed
Dwide Recessed
Dwide Recessed
Dwide Recessed
    Fagerhult

    Dwide Recessed

    Recessed workplace luminaire in two sizes. The delta louvre provides efficiency and optimal light comfort, light divider in acrylic distributes light evenly in the reflector. Luminaire body of white enamelled sheet steel (RAL 9016). Key Features Lumen: 2500-4500lm Colour temperature: 3000K, 4000K Light distubution: Direct Voltage: 230V CRI: 80, 90 IP: 20 Standard Colours: White Availible Light control: DALI/Phase-pulse, Standard
    Specification
    • Dimensions: Height 56mm, 57mm, Width 296mm, 595mm, Length 1196mm, 595mm Weight: 2.9, 3 SDCM: 3 LED driver, h/max failure: 100 000/10 % "Connection: Ensto 3-way male, Ensto 5-way male, Wago Winsta 3-way male, Wieland GST18i3 3-way male, Wieland GST18i5 5-way male Installation "Recessed mounting in suspended ceilings. Unventilated or ventilated ceilings. VTB – for suspended ceilings with visible T-bars 15 or 24 mm. HB – recessed frame allows 600x600 to be installed in suspended ceilings with concealed T-bars and symmetrical ceiling tiles (thickness 20-22 mm). Louvre: Delta – microprism louvre in acrylic (PMMA) with a thin opal diffuser in acrylic (PMMA) on the inside (PMMA). Light divider in acrylic (PMMA).
    Technical specification
    • Unique ref.Dwide
    • Product familyIndoor
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2018-11-22
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAcrylic
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48_46
    • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Asia South America Oceania Europe North America Africa
    Afghanistan
    Argentina
    American Samoa
    Åland Islands
    Barbados
    Burkina Faso
    Armenia
    Australia
    Austria
    Greenland
    Egypt
    Bahrain
    New Zealand
    Belgium
    Guatemala
    Eritrea
    China
    Bosnia and Herzegovina
    United States
    Ethiopia
    India
    Bulgaria
    Nigeria
    Israel
    Croatia
    South Africa
    Japan
    Czech Republic
    Kuwait
    Denmark
    Laos
    Estonia
    Lebanon
    Faroe Islands
    Macau
    Finland
    Malaysia
    France
    Oman
    Germany
    Qatar
    Greece
    Saudi Arabia
    Hungary
    Singapore
    Iceland
    South Korea
    Ireland
    Taiwan
    Italy
    Türkiye
    Latvia
    United Arab Emirates
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit