Publish your products
Lepo
Lepo
Lepo
Lepo
Lepo
    Fagerhult

    Lepo

    Lepo is a timeless pendant luminaire that enables visually exciting solutions with light rods in different groups and heights. The luminaire can be extended at the bottom via continuous installation and is well-suited for stairwells and entrances.

    Luminaire shades made of matt opal acrylic, shade holder made of silver-enamelled steel. Supplied with white fabric cord and white high gloss ceiling cup made of steel. Luminaires for continuous installation are supplied with separate wire and wire lock. Pendant length of luminaire 680 mm is 2.1 m and luminaire 980/1280 mm is 3.8 m.

    Available Light control: DALI/Phase-pulse.

    Specification
    • For permanent connection; integrated driver in the luminaire. Snap-in terminal block 5x1.5 mm² in ceiling cup. 1-phase through-wiring possible. Using cutters (94248), a cut-out is made in the ceiling cup for a surface-mounted mains cable. Luminaire for continuous installation has strain relief and snap-in terminal block at the bottom. CLO (Constant Light Output).

      Two-point wire pendant. Supplied with ceiling cup. Luminaire 1 in an installation for continuous installation is installed using wire loops in the ceiling. Luminaires 2–5 in an installation are installed using wire loops in the undersides of subsequent luminaires. Ceiling cups for luminaires for continuous installation are not included, must be ordered separately. Ceiling cups are installed next to wire loops. When continuous installation, the luminaire at the bottom must be a single luminaire. For detailed information, see the installation instructions.

      Opal acrylic diffuser (PMMA).

    Technical specification
    • Unique ref.lepo
    • TypeObject (single object)
    • Date of publishing2026-10-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit