Publish your products
Notor 36 Pendel
Notor 36 Pendel
Notor 36 Pendel
Notor 36 Pendel
    Fagerhult

    Notor 36 Pendel

    Notor 36 is a family of luminaires with minimal material use and high light comfort and performance, along with a range of louvre, length, and shape options. Made from recycled aluminium for a low carbon footprint. Pendant luminaire for single- and system-installation.

    Extruded aluminium luminaire body, made from 75% post-consumer recycled material. End caps included with start/single luminaires. In the case of continuous installation, one end cap is moved to the end of the system. </br>
    Lacquered in white (RAL 9016 G40), light grey (RAL 7035 metallic) or black (RAL 9005 G30).

    Available Light control: Organic Response, DALI/Phase-pulse. 

    Specification
    • For permanent connection; integrated driver in the luminaire. Single and start luminaires in systems are equipped with a 2.5 m mains cable, 5x0.75 mm². For system installation, the luminaire row must always begin with a start luminaire. System luminaires are equipped with a through-wire (5x1.5 mm²) and a snap-in connector in each end cap. CLO (Constant Light Output).

      Luminaire for pendant installation, single or in a system. Wire bracket providing flexible c/c and wire lock included in delivery. Wire suspension ordered separately; see Accessories. For various for wire suspension and mounting options, use Fagerhult Configure. To obtain an item list and calculate system length, use our configurator. Can also be mounted on wall via bracket, see Accessories. For detailed information, see the installation instructions.

      Beta Opti Nano – side and crosswise semi-gloss reflectors in metallised aluminium with an integrated opal film that minimises the risk of uncomfortable glare from the LEDs.
      Opal – frosted acrylic (PMMA) disc.

    Technical specification
    • Unique ref.notor-36-pendel
    • TypeObject (single object)
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit