Publish your products
Notor 65 Beta Opti
Notor 65 Beta Opti
Notor 65 Beta Opti
Notor 65 Beta Opti
    Fagerhult

    Notor 65 Beta Opti

    Suspended or ceiling-mounted workplace luminaire with direct or direct/indirect light. Beta Opti louvres provide high efficiency and optimal lighting comfort. Single or continuous installation. Luminaire body enameled in white (RAL 9016) or natural anodised, extruded aluminium finish. The indirect light is covered by an opal film which generates a wide beam and acts as a dust cover. End caps are included in the Start/Single-luminaire. Key Features Lumen: 2200lm, 3500lm, 4000lm, 4500lm, 4800lm, 5800lm, 6000lm, 7000lm, 9000lm, 9600lm, 11500lm & 12000lm Colour temperature: 3000K & 4000K Light distubution: Direct & Direct/Indirect Voltage: 220-240 CRI: 80 IP: 20 Standard Colours: Anodised & White Availible Light control: Phase-pulse, DALICLO, e-Sense ActiLume, e-Sense Organic
    Specification
    • Dimensions: Heigh 65mm, Width 65mm, Length 1200-2400mm Weight: 3kg & 6kg SDCM: 3 LED driver, h/max failure: 100 000/10% Installation Single or continuous installation via wire suspension or surface mounted. Installation via wire suspension requires wire brackets which provide flexible c/c, see accessories. Can also be wall mounted with special brackets, see Accessories. Louvre: Beta Opti – double parabolic reflector louvre with satin matt metallised aluminium side and cross-blades with an integrated opal film that minimises the risk of uncomfortable glare from the diodes
    Technical specification
    • Unique ref.Notor-65-Beta-Opti
    • Product familyIndoor
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2018-10-08
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAcrylic
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Asia South America Oceania Europe North America Africa
    Afghanistan
    Argentina
    American Samoa
    Åland Islands
    Barbados
    Burkina Faso
    Armenia
    Australia
    Austria
    Greenland
    Egypt
    Bahrain
    New Zealand
    Belgium
    Guatemala
    Eritrea
    China
    Bosnia and Herzegovina
    United States
    Ethiopia
    India
    Bulgaria
    Nigeria
    Israel
    Croatia
    South Africa
    Japan
    Czech Republic
    Kuwait
    Denmark
    Laos
    Estonia
    Lebanon
    Faroe Islands
    Macau
    Finland
    Malaysia
    France
    Oman
    Germany
    Qatar
    Greece
    Saudi Arabia
    Hungary
    Singapore
    Iceland
    South Korea
    Ireland
    Taiwan
    Italy
    Türkiye
    Latvia
    United Arab Emirates
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit