Publish your products
Rondo Infälld
Rondo Infälld
Rondo Infälld
Rondo Infälld
Rondo Infälld
Rondo Infälld
Rondo Infälld
Rondo Infälld
    Fagerhult

    Rondo Infälld

    Rondo is a large family of energy-efficient luminaires that offer high visual comfort, contributing to an attractive local environment and emphasising the character of the building. Rondo Recessed is a robust downlight that offers many possibilities.

    Ø173 - Front disc in polycarbonate (PC) with glass coating.
    Ø220 - Front disc in PMMA.
    Body and ceiling bracket of cast aluminium, made from 85% post-consumer recycled material. Alu-grey (RAL 9006), anthracite grey (Gris 900 Sablé), black (RAL 9005) or white (RAL 9016) structured lacquer.

    Narrow, medium and wide beam or asymmetric.

    Available Light control: DALI, Night-time dimming (on demand)

    Specification
    • Ø173 - Terminal block 3x1.5 mm² or 5x1.5 mm² when dimming.
      Ø220 - Terminal block 3x2.5 mm² or 5x2.5 mm² when dimming.
      Integrated ballast for flexible installation. Through-wiring possible. CLO (Constant Light Output).

      Ø173 - Mounting hole dimension: Ø160 mm.
      Ø220 - Mounting hole dimension: Ø210 mm.
      Luminaire for recessed ceiling installation, for ceiling thickness 5–50 mm. Stable assembly springs included. For detailed information, see the installation instructions.

      Ø173 - Reflector made of matte metallized aluminum or painted black (RAL 9005).
      Ø220 - Reflector of matt anodised aluminium.
      Lens of clear acrylic (PMMA).

    Technical specification
    • Unique ref.rondo-infalld
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor