Publish your products
Centre pivot roof window FTP-V P50 APZX FSC | FAKRO
Centre pivot roof window FTP-V P50 APZX FSC | FAKRO
Centre pivot roof window FTP-V P50 APZX FSC | FAKRO
Centre pivot roof window FTP-V P50 APZX FSC | FAKRO
Centre pivot roof window FTP-V P50 APZX FSC | FAKRO
Centre pivot roof window FTP-V P50 APZX FSC | FAKRO
    FAKRO

    Centre pivot roof window FTP-V P50 APZX FSC | FAKRO

    ENERGY-SAVING DESIGN

    • A popular window design with a hinge placed halfway up the window. Comfortable window operation using a remote control or smartphone application.
    • Equipped with a rain sensor that automatically activates the leaf closing function when it rains. Easy connection to the 230V electrical network.
    • Windows made using thermoPro technology - higher energy efficiency, increased durability, excellent tightness and easier installation.
    • Top quality pine wood, glued in layers, vacuum impregnated.

    EASY TO KEEP CLEAN

    • By turning the handle 90°, we disconnect the leaf from the actuator. The latch locks the sash when it is rotated 180°, providing a convenient way to clean the outer glass.

      INCREASED SECURITY

      • External tempered glass with a lifetime warranty against hail damage.
      • Increased burglary resistance thanks to the patented topSafe system.

      FUNCTIONAL ACCESSORIES

      • A wide range of accessories. The windows enable remote control of electric accessories.
        Check their compatibility.

        INSTALLATION SCOPE

        • 15-90°.

        COLOR OF SHEETING

        • Anthracite RAL 7016 - standard
        • Grey-brown RAL 7022
        • Black RAL 9005.

        DESTINY

        • Attic rooms, especially bedrooms, children's rooms, living rooms.
        Specification
        • Window U-value: 1.0 W/m²K
          Glazing U-value: 0.6 W/m²K
          Acoustic insulation Rw: 39 dB
          Glazing unit: 4H–15–4T–15–33.2T
          Inert gas filled panes: argon
          Air inlet type: automatic

        Technical specification
        • Unique ref.centre_pivot_ftp_v_p50_apzx_fsc
        • Product familyRoof window
        • Product groupCentre pivot
        • TypeObject (single object)
        • Date of publishing2024-09-05
        • Edition number1
        Related
        • Material mainWood
        • Material secondaryGlass
        • Designed inPoland
        • Manufactured inPoland
        Classification
        • BIMobject CategoryWindows - Roof Window
        • IFC classificationWindow
        • UNSPSC nameRoofing accessories
        • UNSPSC code301516
        • Uniclass 2015 CodePr_30_59_72_77
        • Uniclass 2015 DescriptionSkylights
        • CSI MasterFormat 2014 Code08 60 00
        • CSI MasterFormat 2014 TitleRoof Windows and Skylights
        • OmniClass Number23-17 17 00
        • OmniClass TitleSkylights
        • CSI UniFormat II CodeB3020
        • CSI UniFormat II TitleRoof Openings

        Region availability

        Europe Asia North America Africa South America Oceania
        Åland Islands
        Afghanistan
        Anguilla
        Algeria
        Argentina
        American Samoa
        Albania
        Armenia
        Antigua and Barbuda
        Angola
        Bolivia
        Australia
        Andorra
        Azerbaijan
        Aruba
        Benin
        Brazil
        Cook Islands
        Austria
        Bahrain
        Barbados
        Botswana
        Chile
        Federated States of Micronesia
        Belarus
        Bangladesh
        Belize
        Burkina Faso
        Colombia
        Fiji
        Belgium
        Bhutan
        Bermuda
        Burundi
        Ecuador
        French Polynesia
        Bosnia and Herzegovina
        British Indian Ocean Territory
        British Virgin Islands
        Cameroon
        Falkland Islands (Islas Malvinas)
        Guam
        Bulgaria
        Brunei
        Canada
        Cape Verde
        French Guiana
        Kiribati
        Croatia
        Cambodia
        Caribbean Netherlands
        Central African Republic
        Guyana
        Marshall Islands
        Cyprus
        China
        Cayman Islands
        Chad
        Paraguay
        Nauru
        Czech Republic
        Christmas Island
        Collectivity of Saint Martin
        Comoros
        Peru
        New Caledonia
        Denmark
        Cocos (Keeling) Islands
        Costa Rica
        Côte d'Ivoire
        Suriname
        New Zealand
        Estonia
        Georgia
        Cuba
        Democratic Republic of the Congo
        Uruguay
        Niue
        Faroe Islands
        Hong Kong
        Curaçao
        Djibouti
        Venezuela
        Norfolk Island
        Finland
        India
        Dominica
        Egypt
        Northern Mariana Islands
        France
        Indonesia
        Dominican Republic
        Equatorial Guinea
        Palau
        Germany
        Iran
        El Salvador
        Eritrea
        Papua New Guinea
        Gibraltar
        Iraq
        Greenland
        Eswatini
        Pitcairn Islands
        Greece
        Israel
        Grenada
        Ethiopia
        Samoa
        Guernsey
        Japan
        Guadeloupe
        Gabon
        Solomon Islands
        Hungary
        Jordan
        Guatemala
        Ghana
        Timor-Leste
        Iceland
        Kazakhstan
        Haiti
        Guinea
        Tokelau
        Ireland
        Kuwait
        Honduras
        Guinea-Bissau
        Tonga
        Isle of Man
        Kyrgyzstan
        Jamaica
        Kenya
        Tuvalu
        Italy
        Laos
        Martinique
        Lesotho
        United States Minor Outlying Islands
        Jersey
        Lebanon
        Mexico
        Liberia
        Vanuatu
        Latvia
        Macau
        Montserrat
        Libya
        Wallis and Futuna
        Liechtenstein
        Malaysia
        Nicaragua
        Madagascar
        Lithuania
        Maldives
        Panama
        Malawi
        Luxembourg
        Mongolia
        Puerto Rico
        Mali
        Malta
        Myanmar (Burma)
        Saint Kitts and Nevis
        Mauritania
        Moldova
        Nepal
        Saint Lucia
        Mauritius
        Monaco
        North Korea
        Saint Pierre and Miquelon
        Mayotte
        Montenegro
        Oman
        Saint Vincent and the Grenadines
        Morocco
        Netherlands
        Pakistan
        Saint-Barthélemy
        Mozambique
        North Macedonia
        Palestine
        Sint Maarten
        Namibia
        Norway
        Philippines
        The Bahamas
        Niger
        Poland
        Qatar
        Trinidad and Tobago
        Nigeria
        Portugal
        Saudi Arabia
        Turks and Caicos Islands
        Republic of the Congo
        Romania
        Singapore
        U.S. Virgin Islands
        Reunion
        Russia
        South Korea
        United States
        Rwanda
        San Marino
        Sri Lanka
        Saint Helena
        Serbia
        Syria
        São Tomé and Príncipe
        Slovakia
        Taiwan
        Senegal
        Slovenia
        Tajikistan
        Seychelles
        Spain
        Thailand
        Sierra Leone
        Svalbard and Jan Mayen
        Türkiye
        Somalia
        Sweden
        Turkmenistan
        South Africa
        Switzerland
        United Arab Emirates
        South Sudan
        Ukraine
        Uzbekistan
        Sudan
        United Kingdom
        Vietnam
        Tanzania
        Vatican City
        Yemen
        The Gambia
        Togo
        Tunisia
        Uganda
        Western Sahara
        Zambia
        Zimbabwe