Publish your products
Window with raised axis of rotation FDY-V/W P2 Duet proSky | FAKRO
FAKRO

Window with raised axis of rotation FDY-V/W P2 Duet proSky | FAKRO

4.8 out of 5 stars4.8(5 reviews)

FAKRO FDY- V, The upper sash is opened like a pivot window but its axis of rotation is situated above the centre of the window, so even a tall person can easily walk up to the window edge. Duet proSky window eliminates the need for traditional vertical combinations, hence offering a greater illumination area. When installed in roofs with pitches 39 to 43 degrees the window satisfies the requirements of DIN 5034-1 standard, according to which the bottom window edge has to be placed 95 cm above the floor level and the top minimum 220 cm.

Manufactured in specially prepared pine and vacuum impregnated. FDY-V coated with ecological acrylic varnish.

The upper sash is equipped with energy-efficient single chamber glazingunit. The lower sash is non-opening. It comes with the glazing unit which consists of external glass toughened and internal glass laminated, resulting in increased safety when operating the window.

Wide range of additional accessories. Suitable for pitches from 25 to 65 degrees. Can be installed in combinations.

Warranty: Lifetime against hail 10 years for windows

Specification
  • Window U-value: 1.3 W/m²K

    Glazing U-value: 1.0 W/m²K
    Acoustic insulation Rw: 36 dB
    Glazing unit: 4H-15-33.2
    Inert gas filled panes: argon
    Air inlet type: V40P

Technical specification
  • Unique ref.raised_axis_fdy_v_w_p2
  • Product familyRoof window
  • Product groupWindows with raised axis of rotation
  • TypeObject (single object)
  • Date of publishing2021-10-12
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Roof Window
  • IFC classificationWindow
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 DescriptionSkylights
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit