Publish your products
FalcoLevel Premium+ Double-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Double-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Double-Sided – Two-Tier Cycle Rack
FalcoLevel Premium+ Double-Sided – Two-Tier Cycle Rack
    Falco

    FalcoLevel Premium+ Double-Sided – Two-Tier Cycle Rack

    FalcoLevel Premium+ is an advanced, user-friendly two-tier bike rack designed to maximize bicycle parking capacity within limited spaces. Constructed with high-quality materials and featuring durable aluminum troughs, the Premium+ offers a lightweight yet robust solution for secure and efficient bike storage. It accommodates various tire widths and includes soft PVC-coated handles for comfortable lifting. With gas-assisted lifting for the upper level, modular extension options, and customizable RAL colors, the FalcoLevel Premium+ is ideal for urban areas, businesses, and residential projects. This system ensures easy bike handling and dependable security in both single- and double-sided configurations.

    Specification
      • Material: Steel frame with aluminum troughs, hot-dip galvanized for long-term durability and corrosion resistance.
      • Dimensions: Available in multiple configurations with different center-to-center distances to suit
             various space requirements.
      • Capacity: Configurable for 8 to 32 bicycles, with both single- and double-sided options.
      • Safety Features: Integrated locking points and soft PVC-coated handles for secure and comfortable bike handling.
      • Lifting Assistance: Gas-assisted mechanism for effortless lifting of the upper tier.
      • Installation: Modular system, easy to expand horizontally. Can be anchored to concrete surfaces for added stability.
      • Customization: Available in a wide range of RAL colors. Optional branding and logo placement.
      • Options: Optional electric charging point for e-bikes.

    Technical specification
    • Unique ref.falco
    • Product familyCycle Racks
    • Product groupCompact Cycle Parking
    • TypeObject (single object)
    • Date of publishing2024-11-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationTransport Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom