Publish your products
FalcoHoth Single-Sided Bicycle Shelter
FalcoHoth Single-Sided Bicycle Shelter
FalcoHoth Single-Sided Bicycle Shelter
FalcoHoth Single-Sided Bicycle Shelter
FalcoHoth Single-Sided Bicycle Shelter
FalcoHoth Single-Sided Bicycle Shelter
    Falco

    FalcoHoth Single-Sided Bicycle Shelter

    The FalcoHoth single-sided bicycle shelter is a robust bicycle parking solution specifically designed for locations with high snow loads. The reinforced steel construction is engineered for a maximum snow load of 250 kg/m², making the shelter particularly suitable for demanding climates.

    Despite its heavy-duty construction, considerable attention has been paid to the appearance of the FalcoHoth. The shelter combines strength with a clean and functional design, making it suitable for public spaces, schools, workplaces and other bicycle parking locations.

    The roof is available with Aluzinc profiled sheeting or laminated safety glass. The FalcoHoth has a modular design with a 4-metre bay length and can be extended with additional 4-metre bays. Extended uprights are also available to provide sufficient height for the FalcoLevel Premium+ two-tier bicycle parking system. A double-sided version of the FalcoHoth is also available.

    Specification
      • Product type: Single-sided bicycle shelter
      • Application: Bicycle parking in public and private outdoor spaces
      • Construction: Heavy-duty steel structure
      • Maximum snow load: 250 kg/m²
      • Roof options: Aluzinc profiled sheeting or laminated safety glass
      • Module length: 4000 mm
      • Overall module width: 4240 mm
      • Depth: 2640 mm
      • Clear height: 2100 mm
      • Modular construction: Extendable with additional 4000 mm bays
      • Finish: Steel components can be powder coated
      • Roof finish: Aluzinc profiled sheeting can be powder coated
      • Two-tier bicycle parking: Extended uprights available for use with the FalcoLevel Premium+ two-tier system
      • Configuration: Single-sided; double-sided version also available
    Technical specification
    • Unique ref.falcohoth-cycle-canopy
    • Product familyCycle shelters
    • Product groupSingle sided cycle shelters
    • TypeObject (single object)
    • Date of publishing2026-08-21
    • Edition number1
    • Height (mm)2100
    • Width (mm)420
    • Depth (mm)2640
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationBuilding Element Proxy
    • Uniclass 2015 CodeSL_90_10_77
    • Uniclass 2015 DescriptionShelters
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit