Publish your products
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System
Fameline - Aluminum Honeycomb Panel - Hide-FIX-System

    Fameline - Aluminum Honeycomb Panel - Hide-FIX-System

    "Aluminum Honeycomb Panel is an innovative

    in the group of Composite Panel It is used in the

    space and aircraft industries. This Aluminium Honeycomb

    Panel has been invented and developed in order to have

    4 important qualifications, which are

    1. Light, compared with its strength

    2. Able to reduce structures, strong, and evenly flat

    3. Resistant to humidity and water

    4. Fire-resistant, Class A2

    The Panel Core is designed into a honeycomb structure to

    create the above-mentioned qualifications. Various materials

    are used to produce the honeycomb panel core (depending

    on the purpose of use) e.g. Aluminium, etc."

    Technical specification
    • Unique ref.Fameline_Aluminum-Honeycomb-Panel_Hide-FIX-System
    • Product familyComposite-Panel
    • Product groupAluminum-Honeycomb
    • TypeAssembly (multiple objects)
    • Date of publishing2023-08-30
    • Edition number1
    • Height (mm)2400
    • Width (mm)1250
    • Depth (mm)10
    Related
    • Material mainAluminum
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)4.3
    Classification
    • BIMobject CategoryWalls - Cladding
    • OmniClass Number23-13 33 15
    • OmniClass TitleWall Exteriors

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit