Publish your products
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)
Fameline - Sun Louver - Tube-Series (2050RT)

    Fameline - Sun Louver - Tube-Series (2050RT)

    Aluminium Louver, 2050RT series with L-shaped box design, manufactured from extruded aluminium, with dimensions of 20x50 mm. It is designed to provide external shading, sunlight blocking, and ventilation. It can be installed both vertically and horizontally. Additionally, the gaps between the blades can be adjusted to meet specific requirements. (Recommended areas: machinery room, terrace, CDU shading)
    Specification
    • Aluminium Louver, 2050RT series with L-shaped box-shaped design, measuring 20x50 mm. Installed with a panel spacing of 50 mm, attached to aluminum frame brackets. Drilled holes for securing the panels with water-resistant aluminum caps. Provides the desired design for external shading systems, blocking sunlight, and ventilation.

    Technical specification
    • Unique ref.Fameline_Sun-Louver_Tube-2050RT
    • Product familySun-Louvers
    • Product groupTube
    • TypeAssembly (multiple objects)
    • Date of publishing2023-08-29
    • Edition number1
    • Height (mm)6000
    • Width (mm)20
    • Depth (mm)50
    Related
    • Material mainAluminum
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)1.82
    Classification
    • BIMobject CategoryDoors - Louvers
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit