Publish your products
FOST TRACK White Ø50 15W 35° 3000K CRI97

FOST TRACK White Ø50 15W 35° 3000K CRI97

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This white track projector has a diameter of Ø50, color temperature of 3000K, CRI97, an angle of 35° and a power of 15W.
Specification
  • Fixing: Wall

    Reference: 97357

    Catalogue: Architectural

    EAN: 8421776224414

    Tariff Item: 8504108090

    MERCADO GLOBAL: Si

    ERP applies?: No

    Category: ARCHITECTURAL

    Subcategory: DRIVERS

    Commercial Description: CASAMBI INTERRUPTOR

    Product Description: CASAMBI SWITCH

    Serie: 9999

    Body material: PC

    IP: 20

    Type: III

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 0

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.0116X3031-110_-_FOST-TRACK-White-50-15W-35deg-3000K-CRI97
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit