Publish your products
FOST RECESSED black projector  15W CRI90 3000K 20°  Casambi

FOST RECESSED black projector 15W CRI90 3000K 20° Casambi

The FOST family was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This black recessed light has a color temperature of 3000K, CRI90, an angle of 20° and a power of 15W. It has the Casambi control system.
Specification
  • Fixing: Ceiling

    Reference: 97357

    Catalogue: Architectural

    EAN: 8421776224414

    Tariff Item: 8504108090

    MERCADO GLOBAL: Si

    ERP applies?: No

    Category: ARCHITECTURAL

    Subcategory: DRIVERS

    Commercial Description: CASAMBI INTERRUPTOR

    Product Description: CASAMBI SWITCH

    Serie: 9999

    Body material: PC

    IP: 20

    Type: III

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 0

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.012593022W_-_FOST-RECESSED-black-projector--15W-CRI90-3000K-20deg--Casambi
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)39
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit