Publish your products
BLIT 300 Track projector white 33W 3000K CRI90
BLIT 300 Track projector white 33W 3000K CRI90

    BLIT 300 Track projector white 33W 3000K CRI90

    BLIT 300 is a white track projector, with a color temperature of 3000K, a CRI90 and a power of 33W. This track spotlight creates a uniform light effect, perfect for illuminating walls.
    Specification
    • Reference: 012893091

      Catalogue: Architectural

      EAN: 8421776333918

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC001744

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: Yes

      Fixing: Ceiling

      Serie: 0125

      Body material: Aluminium+Glass

      Body finish: Matt White

      IP: 20

      Type: I

      Power max (W): 33W

      Power and Lm of the intensities W/Lm: 106,58

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Lumens max: 3517

      Voltage: 220V-240V

      Colour temperature (K): 3000K

      TEMPERATURA DE COLOR REGULABLE (K): 0

      CRI: 90

      MAC ADAM STEP: 3 SDCM

      Opening degrees: ASYM

      Total height: 185

      Length: 300

      Depth: 40

      Type of dirver regulation: NO TIENE REGULACION

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 1,90

    Technical specification
    • Unique ref.012893091_-_BLIT-300-Track-projector-white-33W-3000K-CRI90
    • Product familyArchitectural
    • Product groupSURFACE
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Weight Net (Kg)190
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit