Publish your products
TEIDE Black adjustable recessed downlight 10W 80° 2700K CRI97 DALI

TEIDE Black adjustable recessed downlight 10W 80° 2700K CRI97 DALI

TEIDE is a modular system of recessed luminaires that is characterized by its ability to adapt to any project, perfect visual comfort and the orientation of its modules. TEIDE downlight is an adjustable round recessed light in black with a simplified design. It offers wide integration with architecture, ideal for residential and retail use. This recessed light has a power of 10W, a color temperature of 2700K, CRI97, an angle of 80° and a DALI control system.
Specification
  • Reference: 0348X2782D

    Catalogue: Architectural

    EAN: 8421776306080

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0346

    IP: 20

    Power max.(W): 10W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 250mA CC

    Lumens max: 730lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: 97

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 90°

    Total height: 88

    Total diameter: 77

    MEDIDA DE CORTE: ø70

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.4

    Net weight consolidated item: 0,30

Technical specification
  • Unique ref.0348X2782D_-_TEIDE-Black-adjustable-recessed-downlight-10W-80-2700K-CRI97-DALI
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryLighting - Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit