Publish your products
VIA EVO surface 1130 27W 3000K black prismatico

VIA EVO surface 1130 27W 3000K black prismatico

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black surface-mounted luminaire with a length of 1130 mm, a color temperature of 3000K, a power of 27W and a prismatic diffuser for greater glare control.
Specification
  • Reference: 041005302U-110

    Catalogue: Architectural

    EAN: 8421776269620

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: C

    IP: 20

    Type: I

    Power max (W): 27W

    Light source: SMD LED

    Maximum driver info: 800mA CC

    Lumens max: 2313lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 90

    Total height: 68

    Length: 1130

    Depth: 40

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.041005302U-110_-_VIA-EVO-surface-1130-27W-3000K-black-prismatico
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit