Publish your products
VIA EVO surface 850 39W TW black

VIA EVO surface 850 39W TW black

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black surface-mounted luminaire with a length of 850 mm, tunable white with a color temperature of 2700-6500K with CRI>90 and a power of 39W.
Specification
  • Reference: 041010302

    Catalogue: Architectural

    EAN: 8421776279445

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 954526

    Fixing: Wall

    Series: 0411

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: 89602936

    IP: 20

    Power max.(W): 39W

    Hertz: 50/60Hz

    Light source: SMD LED

    Maximum driver info: 825mA CC

    Lumens max: 2985lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Total height: 68

    Length: 850

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.004416

    Gross weight of box Ind. Trawl: 1.448333

    Net weight consolidated item: 2,76

Technical specification
  • Unique ref.041010302_-_VIA-EVO-surface-850-39W-TW-black
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Weight Net (Kg)276
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit