Publish your products
VIA EVO TRACK 1130 surface black  UGR<19  80°   DALI

VIA EVO TRACK 1130 surface black UGR<19 80° DALI

Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK is a black surface-mounted luminaire with a length of 1130 mm, an angle of 80° and a DALI control system. Its UGR<19 makes it a perfect alternative for office applications.
Specification
  • Reference: 0410T01028

    Catalogue: Architectural

    EAN: 8421776340602

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 844642

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium+PC

    Body finish: Black

    Light Source Energy Class: C

    Light Source Code: 89603469

    IP: 20

    Type: I

    Power max (W): 54W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Lumens max: 4881lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 80°

    Total height: 68

    Length: 1130

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,40

Technical specification
  • Unique ref.0410T01028_-_VIA-EVO-TRACK-1130-surface-black--UGR-19--80deg---DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)140
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit