Publish your products
VIA EVO TRACK 1130 surface black 51W  4000K  Prism  CASAMBI

VIA EVO TRACK 1130 surface black 51W 4000K Prism CASAMBI

Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK de51Wes a surface luminaire with a Casambi control system, black in color, with a length of 1130 mm, prismatic and with a color temperature of 4000K.
Specification
  • Reference: 0410T6002WU

    Catalogue: Architectural

    EAN: 8421776342378

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 832742

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: C

    Light Source Code: 28002936

    IP: 20

    Type: I

    Power max (W): 51W

    Hertz: 50/60Hz

    Light source: SMD LED

    Maximum driver info: 1400mA CC

    Lumens max: 4285lm

    Voltage: 220V-240V

    Colour temperature (K): 4000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 90°

    Total height: 68

    Length: 1130

    Depth: 40

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,40

Technical specification
  • Unique ref.0410T6002WU_-_VIA-EVO-TRACK-1130-surface-black-51W--4000K--Prism--CASAMBI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)140
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit