Publish your products
VIA EVO TRACK 850 surface white 20W  4000K  Prism
VIA EVO TRACK 850 surface white 20W  4000K  Prism

    VIA EVO TRACK 850 surface white 20W 4000K Prism

    Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK de20We is a white surface-mounted luminaire, 850 mm long, prismatic and with a color temperature of 4000K.
    Specification
    • Reference: 0410T6501U

      Catalogue: Architectural

      EAN: 8421776342651

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: Yes

      ERP registration number: 832739/832742

      Fixing: Wall

      Serie: 0411

      Body material: Aluminium

      Body finish: White

      Light Source Energy Class: C

      Light Source Code: 28002933 / 28002936

      IP: 20

      Type: I

      Power max (W): 20W

      Hertz: 50/60Hz

      Light source: SMD LED

      Maximum driver info: 600mA CC

      Lumens max: 1786lm

      Voltage: 220V-240V

      Colour temperature (K): 4000K

      CRI: =80

      MAC ADAM STEP: 3 SDCM

      Opening degrees: 90°

      Total height: 68

      Length: 850

      Depth: 40

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 1,40

    Technical specification
    • Unique ref.0410T6501U_-_VIA-EVO-TRACK-850-surface-white-20W--4000K--Prism
    • Product familyArchitectural
    • Product groupLinear Systems
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainAluminum
    • Weight Net (Kg)140
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit