Publish your products
VIA EVO surface 850 38-14W 3000K white

VIA EVO surface 850 38-14W 3000K white

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white up&down luminaire, with a length of 850 mm, a color temperature of 3000K, CRI80 and a power of 38-14W.
Specification
  • Reference: 042005401-110

    Catalogue: Architectural

    EAN: 8421776546660

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0411

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 38+14W

    Maximum driver info: 1050 + 400mA CC

    Lumens max: 3367lm + 1776lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: =80

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.042005401-110_-_VIA-EVO-surface-850-38-14W-3000K-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit