Publish your products
PROOFLINE white watertight 45W 3000K CRI80 IP65 DALI

PROOFLINE white watertight 45W 3000K CRI80 IP65 DALI

PROOFLINE is a 1200mm waterproof luminaire, with a color temperature of 3000K and a CRI80. One of the main characteristics is that it is multi-power and with a switch you can choose between 24/31/38 and 45W. It has IP65, which gives it high protection against rain and solid bodies. It also has a DALI control system.
Specification
  • Reference: 042483093D-110

    Catalogue: Architectural

    EAN: 8421776548282

    Tariff Item: 9405119090

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0424

    Body material: PP + PC

    IP: 65

    Type: II

    IK: 10

    Power max (W): 45

    Power and Lm of the intensities W/Lm: 142

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 6369

    Voltage: 110V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 120

    Total height: 80

    Length: 1800

    Depth: 70

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.042483093D-110_-_PROOFLINE-white-watertight-45W-3000K-CRI80-IP65-DALI
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit