Publish your products
Horizontal flexible LEDSTRIP IP67 2700K

Horizontal flexible LEDSTRIP IP67 2700K

Flexible horizontal LED strip with IP67 and 2700K ideal for projects. The strip measures 5 meters but you can adapt its measurement by making cuts every 10cm. It emits a light with a neon effect.
Specification
  • Reference: 08047001

    Catalogue: Architectural

    EAN: 8421776236837

    Tariff Item: 8543709099

    Clase ETIM - ETIM 9.0: EC002706

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    Series: 1465

    Light Source Energy Class: G

    IP: 67

    Power max.(W): 14W/m

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 24V CV

    Lumens max: 5000lm

    Voltage: 24V DC

    Colour temperature: 2700K

    CRI: 90

    MAC ADAM STEP: 5 SDCM

    Total height: 10

    Length: 5000

    Assembly of linear systems: TIRA DE LED IP67 HORIZONTAL 14,4w/mt

    Additional rods included in the box: No

    Individual box height (MM): 15

    Individual box width (MM): 360

    Length individual box (MM): 400

    Volume Box Ind. Trawl: 0.00216

    Gross weight of box Ind. Trawl: 0.8

    PCS: 100

    Net weight consolidated item: 0,80

Technical specification
  • Unique ref.08047001_-_Horizontal-flexible-LEDSTRIP-IP67-2700K
  • Product familyArchitectural
  • Product groupLED Profiles and Strips
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLighting - Flexible Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit