Publish your products
LED Strip COB RGB 15W IP20

LED Strip COB RGB 15W IP20

COB RGB LED strip 15W IP20. The strip measures 5 meters but you can adapt its measurement by making cuts every 25mm.
Specification
  • Reference: 08050601

    Catalogue: Architectural

    EAN: 8421776248960

    Tariff Item: 9405499090

    Clase ETIM - ETIM 9.0: EC002706

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 1465

    IP: 20

    Power max.(W): 15W/m

    Voltage: 24V DC

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.35

    PCS: 0

    Net weight consolidated item: 0,25

Technical specification
  • Unique ref.08050601_-_LED-Strip-COB-RGB-15W-IP20
  • Product familyArchitectural
  • Product groupLED Profiles and Strips
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryLighting - Flexible Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit