Publish your products
SHAN Beige table lamp

SHAN Beige table lamp

Shan, designed by Pepe Llaudet, is a large-format table lamp made up of three parchment lampshades handmade by local artisans. Its name means "three" in Japanese and its essence is inspired by the architecture and materials of Japanese Zen culture. With simple and pure lines, Shan transcends time and fashion. It is a source of warmth that envelops any space in a cozy and comforting atmosphere.
Specification
  • Reference: 20069

    Catalogue: Iluminación

    EAN: 8421776345478

    Tariff Item: 9405299090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2008

    Body material: Steel

    Screen material: Parchment

    Body finish: White

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 485

    Length: 600

    Depth: 600

    Total diameter: 600

    Base diameter: 168

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.098

    Gross weight of box Ind. Trawl: 1.5

    Net weight consolidated item: 0.9

Technical specification
  • Unique ref.20069_-_SHAN-Beige-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPaper
  • Weight Net (Kg)0.9
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit