Reference: 20094
Catalogue: Iluminación
EAN: 8421776169784
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1086483
Fixing: Wall
Series: 2013
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00120
IP: 20
Power max.(W): 24
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 1369lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >90
Total height: 82
Length: 450
Depth: 450
Total diameter: 450
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 160
Individual box width (MM): 520
Length individual box (MM): 520
Volume Box Ind. Trawl: 0.043264
Gross weight of box Ind. Trawl: 3.8
PCS: 18
Net weight consolidated item: 2.32