Reference: 23003-60
Catalogue: Iluminación
EAN: 8421776323971
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000300
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Floor
Serie: 2300
Body material: Steel
Screen material: Parchment
Body finish: Black
Screen finish: Camel
Blade finish: Camel
IP: 20
Type: II
Power max (W): 15
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 1530
Length: 420
Depth: 425
Accessories included in the box: LLAVE ALLEN
Additional rods included in the box: No
Volume Box Ind. Trawl: 0,089124
Gross weight of box Ind. Trawl: 2,26
Net weight consolidated item: 1,9