Publish your products
LUANG XS Black/camel table lamp

LUANG XS Black/camel table lamp

LUANG in how they create volumetric objects of great poetics and formal complexity from flat elements. It has a minimalist structure that contrasts deeply with the free and organic appearance of its screen, which, having no structure and being materialized only in papyrus, is illuminated in its entirety. The screen of this model is camel in color providing organic light.
Specification
  • Reference: 23066

    Catalogue: Iluminación

    EAN: 8421776346574

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2300

    Body material: Steel

    Screen material: Parchment

    Body finish: Black

    Screen finish: Camel

    Blade finish: Camel

    IP: 20

    Type: II

    Power max (W): 8

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 207

    Length: 203

    Depth: 129

    Additional rods included in the box: No

Technical specification
  • Unique ref.23066_-_LUANG-XS-Black-camel-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPaper
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit