Reference: 24020-32
Catalogue: Iluminación
EAN: 8421776233683
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 2402
Screen material: Textile
Diffusor material: PC
Screen finish: Grey
Diffuser finish: Opal
Blade finish: Grey
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 430
Length: 220
Depth: 220
Total diameter: 220
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,036154
Gross weight of box Ind. Trawl: 2,77
PCS: 0
Net weight consolidated item: 5,05