Publish your products
SLIM White extensible wall lamp

SLIM White extensible wall lamp

SLIM is a collection of lamps for residential lighting designed by Alex & Manel Lluscà. A minimalist and contemporary set characterized by large diffusers. The extendable wall lamp will allow you to illuminate a space according to your needs.
Specification
  • Reference: 24502

    Catalogue: Iluminación

    EAN: 8421776146174

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 2450

    Diffusor material: Glass

    Diffuser finish: Opal

    Light Source Energy Class: F

    IP: 20

    Power max.(W): 20W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1150lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 1800

    Length: 400

    Depth: 900

    Total diameter: 400

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 162

    Individual box width (MM): 459

    Length individual box (MM): 628

    Volume Box Ind. Trawl: 0.046697

    Gross weight of box Ind. Trawl: 4.4

    PCS: 20

    Net weight consolidated item: 3.52

Technical specification
  • Unique ref.24502_-_SLIM-White-extensible-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)3.52
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit