Publish your products
1968 Wood table lamp

1968 Wood table lamp

1968 is a design by Jordi Busquets. Inspired by the first televisions of the 1960s, this reinterpretation pays homage to craftsmanship and the beauty of sobriety. Made of wood and 3D printed supports, this model unites tradition and modernity. Different worked elements end up configuring this Spanish-made designer lamp.
Specification
  • Reference: 28372

    Catalogue: Iluminación

    EAN: 8421776111493

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Table

    Series: 2835

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 8W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 800lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 365

    Length: 420

    Depth: 230

    Additional rods included in the box: No

    Individual box height (MM): 470

    Individual box width (MM): 300

    Length individual box (MM): 400

    Volume Box Ind. Trawl: 0.0564

    Gross weight of box Ind. Trawl: 2.8

    PCS: 200

    Net weight consolidated item: 2.24

Technical specification
  • Unique ref.28372_-_1968-Wood-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2.24
Classification
  • BIMobject CategoryLighting - Desk & Table
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit