Publish your products
AMELIA White table lamp

AMELIA White table lamp

AMELIA is a white tabletop designed by Héctor Serrano, with a very light style, with sinuous and organic shapes that blend in and subtly enrich the space. The rounded diffuser gives it a larger emitting surface and prevents glare, making it perfect for ambient lighting.
Specification
  • Reference: 28430

    Catalogue: Iluminación

    EAN: 8421776349476

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 3328

    Body material: Steel

    Body finish: Matt White

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 210

    Length: 215

    Depth: 215

    Total diameter: 215

    Base diameter: 130

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 1.7

    Net weight consolidated item: 1.2

Technical specification
  • Unique ref.28430_-_AMELIA-White-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit