Reference: 29866
Catalogue: Iluminación
EAN: 8421776017108
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 1563
Screen material: Textile
Screen finish: Black
Blade finish: Black
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17464
Voltage: 100V-240V
Total height: 515
Length: 230
Depth: 230
Base diameter: 200
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 350
Individual box width (MM): 350
Length individual box (MM): 630
Volume Box Ind. Trawl: 0.077175
Gross weight of box Ind. Trawl: 3.2
PCS: 12
Net weight consolidated item: 1.8