Publish your products
JUST FAN M White fan SMART

JUST FAN M White fan SMART

JUST FAN M is the essence of a white fan with white blades in an industrial and modern style. A stylized metal skeleton that presents a ground-breaking and impressive design. This contemporary ceiling fan is perfect for rooms between 13 m² and 17.6 m². It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse function and can be installed on inclined ceilings. SMART version. Remember that it is necessary to add the Smart receiver Ref. 34150, which must be purchased separately.
Specification
  • Reference: 32101WP

    Catalogue: Ventilacion

    EAN: 8421776355422

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Sea Side Suitable: 0

    Total height: 390

    Total diameter: 1280

    Canopy diameter: 130

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: Yes

    Volume Box Ind. Trawl: 0.0385

    Gross weight of box Ind. Trawl: 6.2

    Net weight consolidated item: 5,00

Technical specification
  • Unique ref.32101WP_-_JUST-FAN-M-White-fan-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)500
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit