Publish your products
INDUS L White fan

INDUS L White fan

Ceiling fan with modern lines ideal for rooms from 17.6m2. Engine made of steel and steel blades. The finish of the blades is white and they are not reversible. Powered by wall regulator, included. It has 5 adjustable speeds.
Specification
  • Reference: 33001

    Catalogue: Ventilacion

    EAN: 8421776330016

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 59

    Blade material: Steel

    IP: 20

    Hertz: 50Hz

    Voltage: 220V-240V

    Total height: 483

    Length: 1400

    Depth: 1400

    Total diameter: 1400

    Canopy diameter: 145

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 5

    W: 16-21-26-32-48

    RPM: 113-142-173-203-260

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 228

    Individual box width (MM): 220

    Length individual box (MM): 642

    Volume Box Ind. Trawl: 0.032203

    Gross weight of box Ind. Trawl: 6,600

    PCS: 25

    Net weight consolidated item: 5.76

Technical specification
  • Unique ref.33001_-_INDUS-L-White-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)5.76
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit