Publish your products
LOMBOK L Brown fan

LOMBOK L Brown fan

LOMBOK L is a ceiling fan that includes a light kit, ideal for rooms from 17.6m2. Motor made of steel, MDF wooden blades and opal glass diffuser. The finish of the blades is rustic pine and they are not reversible. Chain driven. It has 3 speeds. This fan has a reverse function. Air flow: 123.72 m3 min / 4369 CFM
Specification
  • Reference: 33019

    Catalogue: Ventilacion

    EAN: 8421776330191

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 1155

    Diffusor material: Glass

    Blade material: Wood

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 500

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 130

    Ceiling/light kit diameter: 285

    Related accessory: 33928

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 14-29-58

    RPM: 85-135-185

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 375

    Individual box width (MM): 340

    Length individual box (MM): 585

    Volume Box Ind. Trawl: 0.074588

    Gross weight of box Ind. Trawl: 9.22

    PCS: 12

    Net weight consolidated item: 7.52

Technical specification
  • Unique ref.33019_-_LOMBOK-L-Brown-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)7.52
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit