Publish your products
LISBOA S Brown fan

LISBOA S Brown fan

Ceiling fan with light ideal for rooms up to 13m2. Motor made of steel, MDF wooden blades and translucent glass diffuser. The finish of the blades is mahogany and dark walnut and they are non-reversible. Chain driven. It has 3 speeds. This fan has a reverse function. This fan can be installed on inclined ceilings and to install directly to the ceiling.
Specification
  • Reference: 33102

    Catalogue: Ventilacion

    EAN: 8421776331020

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 39

    Diffusor material: Glass

    Blade material: MDF

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 3

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17462

    Voltage: 220V-240V

    Total height: 460

    Length: 1070

    Depth: 1070

    Total diameter: 1070

    Canopy diameter: 130

    Ceiling/light kit diameter: 300

    Related accessory: 33928

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 27-35-47

    RPM: 130-185-235

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 237

    Individual box width (MM): 210

    Length individual box (MM): 430

    Volume Box Ind. Trawl: 0.021401

    Gross weight of box Ind. Trawl: 5.9

    PCS: 28

    Net weight consolidated item: 5.2

Technical specification
  • Unique ref.33102_-_LISBOA-S-Brown-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)5.2
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation