CUBA Brown ceiling fanCUBA Brown ceiling fanCUBA Brown ceiling fan
View previous images
View next images

CUBA Brown ceiling fan

Ceiling fan without light suitable for rooms from 17,6m2. Motor made from steel and blades from ABS. The colour of blades are wenge, not reversible. Operated by pull chain, setted up with 3 dimmable speeds 73-99-145 rpm which correspond to the following consumptions of 20-34-65W. This ceiling fan has winter / summer function. Airflow: 127,45 m3 min / 4501 CFM. This ceiling fan is suitable for inclining roof and to install directly to the roof.
Specification
  • Fixing: Ceiling

    Body Material: Steel

    Body Finish: Dark Brown

    Blade Material: ABS

    Hertz: 50Hz

    IP: 20

    Type: I

    Maximum Driver Info:

    Voltage: 220V-240V

    Total Height: 510

    Length: 1320

    Depth: 1320

    Total Diameter: 1320

    Canopy Diameter: 130

    Related Accessory: 33928

    Engine Type: AC

    4

    Number of Speeds: 3

    Additional Rods Included in the Box: No

    W: 20-34-65

    RPM: 73-99-145

    Reference: 33352

    Series: 1009

    EAN: 8421776333529

    Tariff Item: 8414510090

Technical specification
  • Unique ref.33352_-_cuba-brown-ceiling-fan
  • Collection setFan
  • CollectionWithout Light
  • TypeObject (single object)
  • Date of publishing2022-07-30
  • Edition number1
Related
  • Material mainSteel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29_67
  • Uniclass 2015 DescriptionPropeller fans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass TitleCeiling Fans
  • OmniClass Number23-33 31 19 11 15

Region availability

Europe North America Asia Africa South America Oceania
Albania
Anguilla
Afghanistan
Egypt
Argentina
American Samoa
Andorra
Antigua and Barbuda
Bahrain
Algeria
Bolivia
Australia
Austria
Aruba
Iran
Angola
Brazil
Cook Islands
Belarus
Barbados
Iraq
Benin
Chile
Federated States of Micronesia
Belgium
Belize
Israel
Botswana
Colombia
Fiji
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
Ecuador
French Polynesia
Bulgaria
British Virgin Islands
Kuwait
Burundi
Falkland Islands (Islas Malvinas)
Guam
Croatia
Canada
Lebanon
Cameroon
French Guiana
Kiribati
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Guyana
Marshall Islands
Czech Republic
Cayman Islands
Palestine
Central African Republic
Paraguay
Nauru
Denmark
Collectivity of Saint Martin
Qatar
Chad
Peru
New Caledonia
Estonia
Costa Rica
Saudi Arabia
Comoros
Suriname
New Zealand
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Uruguay
Niue
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Venezuela
Norfolk Island
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe